Bullseye level body plastic (K1157) (K1157.120720)

Bullseye level body plastic (K1157) K1157.120720

Product Details:

Manufacturer part number: K1157.120720

Brand: KIPP

Price: 4.44

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 12 mm

H=Height: 7 mm

Sensitivity: 20'


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1157.120720

Part Number
K1157.120720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
H=Height
(mm)
Sensitivity

4.44 €

1 4 Days 12720'

Loading...

  1. 1

Basic information

Main material Polyamide

This page is Bullseye level body plastic (K1157), part number K1157.120720.
You can find the detail information about specifications and dimensions on part number K1157.120720.

Variation of this product

Part Number
K1157.140730
K1157.150720
K1157.180930
K1157.201040
K1157.251230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
H=Height
(mm)
Sensitivity

4.14 €

1 4 Days 147.730'

4.44 €

1 4 Days 157.720'

4.59 €

1 4 Days 189.230'

5.52 €

1 4 Days 2010.640'

7.03 €

1 4 Days 2511.530'

Tech Support