Manufacturer part number: K1154.1141030
Brand: KIPP
Price: 10.48 €
Delivery time: 4 Days
D=outside diameter: 20 mm
D1=Outside diameter: 14 mm
D2: 10 mm
D3=Hole spacing: 17 mm
D4: 1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1154.1141030
Main material | Brass | Surface finish body | nickel-plated and high-gloss polished | Component material | Polyamide |
---|---|---|---|---|---|
Form | A | Sensitivity | 30' |
This page is Bullseye levels in frame to screw on, Form A with screw-on flange (K1154), part number K1154.1141030.
You can find the detail information about specifications and dimensions on part number K1154.1141030.
Configure
Basic Attributes
Type
D=outside diameter(mm)
D1=Outside diameter(mm)
D2(mm)
D3=Hole spacing(mm)
D4(mm)
H=Height(mm)
H1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1154.1171030 |
K1154.1181130 |
K1154.1281430 |
K1154.1341530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3=Hole spacing (mm) | D4 (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
11.06 € | 1 | 4 Days | 25 | 17 | 12 | 21 | 2 | 10 | 2 | ||
13.10 € | 1 | 4 Days | 30 | 18 | 12 | 24 | 2.5 | 11 | 3 | ||
25.98 € | 1 | 4 Days | 40 | 28 | 20 | 34.5 | 2.5 | 14 | 4 | ||
30.56 € | 1 | 4 Days | 50 | 34 | 25 | 43 | 3 | 15 | 5 |