Foot plates Type B and Type I (K1057) (K1057.0630601081)

Foot plates Type B and Type I (K1057) K1057.0630601081

Product Details:

Manufacturer part number: K1057.0630601081

Brand: KIPP

Price: 10.22

Delivery time: 4 Days


Technical Data:

Main colour: black powder-coated

Type: I

Slot width: 6 mm

Profile: 30x60

B=Width: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1057.0630601081

Part Number
K1057.0630601081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
A
(mm)
Version 2

10.22 €

1 4 Days black powder-coatedI630x603060M86.6111230type i

Loading...

  1. 1

Basic information

Main material Plastic

This page is Foot plates Type B and Type I (K1057), part number K1057.0630601081.
You can find the detail information about specifications and dimensions on part number K1057.0630601081.

Variation of this product

Part Number
K1057.0630601101
K1057.0630601121
K1057.0630601161
K1057.0660601081
K1057.0660601101
K1057.0660601121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
A
(mm)
Version 2

10.22 €

1 4 Days black powder-coatedI630x603060M106.6111230type i

10.22 €

1 4 Days black powder-coatedI630x603060M126.6111230type i

10.22 €

1 4 Days black powder-coatedI630x603060M166.6111230type i

12.16 €

1 4 Days black powder-coatedI660x606060M86.6111230type i

12.16 €

1 4 Days black powder-coatedI660x606060M106.6111230type i

12.16 €

1 4 Days black powder-coatedI660x606060M126.6111230type i

Tech Support