Guide rollers (K1779)

Guide rollers (K1779)
[Specifications]
・D=roller diameter(Ø): 30, 35, 40, 50, 60, 70
・B=belt width(mm): 8, 11, 14, 15, 20
・Main material: Polyamide , Polyurethane
・Material tread: Polyamide 6, Extrathane
・Wheel bearing: Ball bearing

[Features]
・Two different treads
・Extrathane tread: quiet, low rolling resistance, trackless, highly abrasion resistant
・Polyamide 6 tread: breakproof, low rolling resistance, highly abrasion resistant
・Can be used on e.g. conveyor belts or doors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1779.03008
K1779.030081
K1779.03514
K1779.035111
K1779.04020
K1779.040201
K1779.05015
K1779.050151
K1779.06020
K1779.060201
K1779.07020
K1779.070201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=roller diameter
(Ø)
B=belt width
(mm)
Main material Material tread D1
(mm)
B1
(mm)
Permissible load
(kg)
Ball bearing

23.51 €

1 4 Days 308PolyurethaneExtrathane6620626 2RS

7.95 €

1 4 Days 308PolyamidePolyamide 66635626 2RS

24.10 €

1 4 Days 3514PolyurethaneExtrathane128406001 2RS

8.77 €

1 4 Days 3511PolyamidePolyamide 68755608 2RS

24.25 €

1 4 Days 4020PolyurethaneExtrathane109406000 2RS

9.66 €

1 4 Days 4020PolyamidePolyamide 61091006200 2RS

25.15 €

1 4 Days 5015PolyurethaneExtrathane109606200 2RS

12.08 €

1 4 Days 5015PolyamidePolyamide 61091006200 2RS

28.53 €

1 4 Days 6020PolyurethaneExtrathane1712906203 2RS

14.31 €

1 4 Days 6020PolyamidePolyamide 617121656203 2RS

30.56 €

1 4 Days 7020PolyurethaneExtrathane25151256205 2RS

19.14 €

1 4 Days 7020PolyamidePolyamide 625151856205 2RS

Loading...

  1. 1

Basic information

Wheel bearing ball bearing

Tech Support