Springs for clamp straps (K1554) (K1554.08)

Springs for clamp straps (K1554) K1554.08

Product Details:

Manufacturer part number: K1554.08

Brand: KIPP

Price: 2.32

Delivery time: 4 Days


Technical Data:

Spring force F approx.: 25 N

Di=Spiral diameter: 8.5 mm

Wire Dia. (D): 1 mm

S: 4 mm

Compression factor under f: 2,1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1554.08

Part Number
K1554.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force F approx.
(N)
Di=Spiral diameter
(mm)
Wire Dia. (D)
(mm)
S
(mm)
Compression factor under f G
(mm)

2.32 €

1 4 Days 258.5142,1M8

Loading...

  1. 1

Basic information

Material Steel Wire L0=Length(mm) 400

This page is Springs for clamp straps (K1554), part number K1554.08.
You can find the detail information about specifications and dimensions on part number K1554.08.

Variation of this product

Part Number
K1554.06
K1554.10
K1554.12
K1554.14
K1554.16
K1554.18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force F approx.
(N)
Di=Spiral diameter
(mm)
Wire Dia. (D)
(mm)
S
(mm)
Compression factor under f G
(mm)

2.27 €

1 4 Days 326.5131,3M6

2.65 €

1 4 Days 3510.51.242,7M10

3.30 €

1 4 Days 4712.51.453,3M12

3.42 €

1 4 Days 5014.51.564M14

3.92 €

1 4 Days 5316.51.674,8M16

4.20 €

1 4 Days 6818.51.875,4M18

Tech Support