Clamping pin stainless steel (K1564)

Clamping pin stainless steel (K1564)
· Simple assembly

· Accessory for lift and turn latches K1561 and press and turn latches K1562

· Two sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1564.16
K1564.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)

4.59 €

1 4 Days 677.6M04X0.75

4.59 €

1 4 Days 898.7M05X0.87

Loading...

  1. 1

Basic information

Main material Stainless steel H1(mm) 0.5 L=Length(mm) 5.8

Tech Support