Manufacturer part number: K1506.0028
Brand: KIPP
Price: 40.91 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: black oxidised
D=diameter: 28 mm
H=Height: 41 mm
H1: 28 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1506.0028
Component material | Steel | Surface finish component | galvanised | Form | A |
---|---|---|---|---|---|
B=Width(mm) | 52 | B1(mm) | 13 | B2(mm) | 26 |
D1(mm) | M5 | L=Length(mm) | 66 | L1(mm) | 11 |
L2(mm) | 30 | L3(mm) | 13 | L4(mm) | 26 |
S=Thickness(mm) | 5 | SW(mm) | 6 |
This page is Clamping pin steel or stainless steel with adapter plate, Form A (K1506), part number K1506.0028.
You can find the detail information about specifications and dimensions on part number K1506.0028.
Part Number |
---|
K1506.0016 |
K1506.1020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | D=diameter (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|
31.53 € | 1 | 4 Days | Steel | black oxidised | 16 | 30.5 | 17.5 | ||
34.65 € | 1 | 4 Days | Stainless steel | bright | 20 | 34 | 21 |