Manufacturer part number: K1506.0116
Brand: KIPP
Price: 32.92 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: black oxidised
D=diameter: 16 mm
H=Height: 30.5 mm
H1: 17.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1506.0116
Component material | Steel | Surface finish component | galvanised | Form | B |
---|---|---|---|---|---|
B=Width(mm) | 52 | B1(mm) | 7 | B2(mm) | 38 |
D1(mm) | M5 | D2(mm) | M6 | L=Length(mm) | 96 |
L1(mm) | 11 | L2(mm) | 30 | L3(mm) | 7 |
L4(mm) | 38 | S=Thickness(mm) | 5 | SW(mm) | 6 |
This page is Clamping pin steel or stainless steel with adapter plate, Form B (K1506), part number K1506.0116.
You can find the detail information about specifications and dimensions on part number K1506.0116.
Part Number |
---|
K1506.0128 |
K1506.1120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | D=diameter (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|
42.30 € | 1 | 4 Days | Steel | black oxidised | 28 | 41 | 28 | ||
36.04 € | 1 | 4 Days | Stainless steel | bright | 20 | 34 | 21 |