Clamping pin steel or stainless steel with washer (K1504) (K1504.028)

Clamping pin steel or stainless steel with washer (K1504) K1504.028

Product Details:

Manufacturer part number: K1504.028

Brand: KIPP

Price: 30.58

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: 1.0715

Surface finish body: black oxidised

B=clamping range: 0-23 mm

D=diameter: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1504.028

Part Number
K1504.028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body B=clamping range
(mm)
D=diameter
(mm)
H=Height
(mm)
H1
(mm)

30.58 €

1 4 Days Steel1.0715black oxidised0-23286828

Loading...

  1. 1

Basic information

D1=Outside diameter(mm) 40 H2(mm) 7 SW(mm) 6

This page is Clamping pin steel or stainless steel with washer (K1504), part number K1504.028.
You can find the detail information about specifications and dimensions on part number K1504.028.

Variation of this product

Part Number
K1504.016
K1504.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body B=clamping range
(mm)
D=diameter
(mm)
H=Height
(mm)
H1
(mm)

21.23 €

1 4 Days Steel1.0715black oxidised0-14164817.5

24.36 €

1 4 Days Stainless steel1.4305bright0-10204821

Tech Support