Slide rail Type I (K1056)

Slide rail Type I (K1056)
· Low glide friction for light goods movement

· Also suitable as cover protection, impact protection and guide rails

· Compatible with all conventional aluminium profiles

· Material: polyethylene HD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1056.081321

Part Number
K1056.081321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.98 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Plastic Main colour black Type I
L=Length(mm) 2000 Slot width(mm) 8

This page is Slide rail Type I (K1056), part number K1056.081321.
You can find the detail information about specifications and dimensions on part number K1056.081321.

Tech Support