Rubber buffers parabolic (K0574) (K0574.05005855)

Rubber buffers parabolic (K0574) K0574.05005855

Product Details:

Manufacturer part number: K0574.05005855

Brand: KIPP

Price: 3.44

Delivery time: 4 Days


Technical Data:

Load rating max.: 3000 N

Thread (M): M10

Height H: 58 mm

Spring Constant: 30 N/mm

D=outside diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0574.05005855

Part Number
K0574.05005855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

3.44 €

1 4 Days 3000M1058305028

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers parabolic (K0574), part number K0574.05005855.
You can find the detail information about specifications and dimensions on part number K0574.05005855.

Variation of this product

Part Number
K0574.02002455
K0574.03003655
K0574.03504055
K0574.05006755
K0574.07508955
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

1.08 €

1 4 Days 500M624142018

2.04 €

1 4 Days 750M836153020

2.52 €

1 4 Days 1750M840163523

5.65 €

1 4 Days 3200M867305038

4.95 €

1 4 Days 8000M1289507537

Tech Support