Rubber buffers spherical (K0576)

Rubber buffers spherical (K0576)
· Flexible buffer element to reduce vibrations

· Application sectors: machine and assembly construction, material handling, agricultural engineering

· Temperature range: -30 °C to +80 °C

· Extremely high load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0576.05003555
K0576.08006055
K0576.12509055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

3.71 €

1 4 Days 3000M10351205010

7.23 €

1 4 Days 11000M12601508012

28.11 €

1 4 Days 20000M169320012516

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

Tech Support