Rubber buffers stainless steel, type B (K1321) (Part Numbers - CAD Download)

Rubber buffers stainless steel, type B (K1321)
[Specifications]
・Main material: Stainless steel

[Features]
・Elastic buffer element
・Reduction in vibrations
・Application sectors: machine and assembly construction, material handling, foodstuff industry
・Temperature range: -30 °C to +80 °C
・K1321 Series type B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1321.00800855
K1321.01001055
K1321.01001555
K1321.01501055
K1321.01501555
K1321.02001555
K1321.02002055
K1321.02002555
K1321.02501555
K1321.02502055
K1321.02502555
K1321.02503055
K1321.03001555
K1321.03002055
K1321.03002555
K1321.03003055
K1321.03004055
K1321.04002055
K1321.04003055
K1321.04004055
K1321.05002055
K1321.05002555
K1321.05003055
K1321.05004055
K1321.05005055
K1321.06004055
K1321.07004555
K1321.07502555
K1321.07504055
K1321.07505055
K1321.07505555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)
T=thread depth
(mm)

4.08 €

1 4 Days 17M3835863

4.08 €

1 4 Days 75M4107510104

4.22 €

1 4 Days 60M4155010104

4.08 €

1 4 Days 130M41013015104

4.22 €

1 4 Days 120M41510015104

4.99 €

1 4 Days 390M61532520185

5.39 €

1 4 Days 260M62013020185

5.93 €

1 4 Days 210M6259520185

5.23 €

1 4 Days 399M61533325185

5.73 €

1 4 Days 410M62019525185

6.08 €

1 4 Days 257M62511725185

6.42 €

1 4 Days 300M63010025185

7.60 €

1 4 Days 708M81559030237

8.29 €

1 4 Days 560M82028030237

8.97 €

1 4 Days 396M82518030237

9.80 €

1 4 Days 504M83016830237

11.18 €

1 4 Days 308M8408830237

10.97 €

1 4 Days 840M82070040237

11.83 €

1 4 Days 820M83027340237

12.86 €

1 4 Days 660M84018940237

16.33 €

1 4 Days 2500M1020147150288

16.47 €

1 4 Days 1386M102563050288

17.77 €

1 4 Days 1635M103054550288

20.98 €

1 4 Days 1116M104031050288

23.85 €

1 4 Days 900M105018050288

30.94 €

1 4 Days 1750M104050060288

40.39 €

1 4 Days 2400M104560070288

33.32 €

1 4 Days 3660M12252440753710

40.76 €

1 4 Days 2450M1240700753710

45.66 €

1 4 Days 2600M1250520753710

48.20 €

1 4 Days 2178M1255396753710

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

Tech Support