Rubber buffers stainless steel, type C (K1320)

Rubber buffers stainless steel, type C (K1320)
[Specifications]
・Main material: Stainless steel

[Features]
・Elastic buffer element
・Reduction in vibrations
・Application sectors: machine and assembly construction, material handling, foodstuff industry
・Temperature range: -30 °C to +80 °C
・K1320 Series type C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1320.01001055
K1320.01001555
K1320.01501555
K1320.02002055
K1320.02002555
K1320.02502055
K1320.02502555
K1320.02503055
K1320.03002055
K1320.03003055
K1320.03004055
K1320.04003055
K1320.04004055
K1320.05003055
K1320.05004055
K1320.05005055
K1320.07504055
K1320.07505055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

4.08 €

1 4 Days 50M410100104

4.22 €

1 4 Days 50M41550104

4.40 €

1 4 Days 100M415100154

5.73 €

1 4 Days 276M620230205

6.08 €

1 4 Days 180M625120205

5.93 €

1 4 Days 276M620230255

6.26 €

1 4 Days 165M625110255

6.59 €

1 4 Days 160M63080255

8.45 €

1 4 Days 637M820425307

9.96 €

1 4 Days 350M830175307

11.33 €

1 4 Days 400M840133307

11.98 €

1 4 Days 1060M830530407

13.18 €

1 4 Days 666M840222407

17.92 €

1 4 Days 1360M1030680508

21.14 €

1 4 Days 1000M1040333508

24.02 €

1 4 Days 665M1050190508

41.08 €

1 4 Days 2250M12407507510

46.17 €

1 4 Days 2225M12506367510

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

Tech Support