Rubber buffers stainless steel, type D (K1318)

Rubber buffers stainless steel, type D (K1318)
[Specifications]
・Component colour: Grey

[Features]
・Flexible buffer element to reduce vibrations
・Application sectors: machine and assembly construction, material handling, agricultural engineering
・Temperature range: -30 °C to +80 °C
・K1318 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1318.00800855
K1318.01001055
K1318.01001555
K1318.01500855
K1318.01501055
K1318.02000855
K1318.02001055
K1318.02001555
K1318.02002055
K1318.02500855
K1318.02501055
K1318.02501555
K1318.02502055
K1318.02502555
K1318.03001555
K1318.03002055
K1318.03003055
K1318.03004055
K1318.04001555
K1318.04002055
K1318.04003055
K1318.05002055
K1318.05003055
K1318.05004055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

3.04 €

1 4 Days 40M384086

3.04 €

1 4 Days 35M410351010

3.04 €

1 4 Days 40M415261010

3.04 €

1 4 Days 187M481871510

3.21 €

1 4 Days 100M4101001510

3.58 €

1 4 Days 250M682502018

3.74 €

1 4 Days 240M6102402018

4.13 €

1 4 Days 220M6151102018

4.30 €

1 4 Days 225M620752018

3.74 €

1 4 Days 850M688502518

3.74 €

1 4 Days 400M6104002518

3.90 €

1 4 Days 420M6152102518

4.22 €

1 4 Days 420M6201402518

4.83 €

1 4 Days 350M6251002518

5.70 €

1 4 Days 540M8152703023

5.93 €

1 4 Days 714M8202383023

7.27 €

1 4 Days 508M8301273023

8.45 €

1 4 Days 528M840883023

7.43 €

1 4 Days 1420M8157104023

8.43 €

1 4 Days 1095M8203654023

8.97 €

1 4 Days 820M8302054023

10.65 €

1 4 Days 1938M10206465028

13.54 €

1 4 Days 1416M10303545028

16.57 €

1 4 Days 1380M10402305028

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

Tech Support