Manufacturer part number: K1693.07356
Brand: KIPP
Price: 28.43 €
Delivery time: 4 Days
Form: A
Form-Type: bevel up
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1693.07356
Main material | Stainless steel | Steel code | 1.4301 | B=Width(mm) | 56 |
---|---|---|---|---|---|
B1(mm) | 30 | C(mm) | 2.7 | D(mm) | 5.5 |
D1(mm) | 12 | D2(mm) | 10 | H=Height(mm) | 29.7 |
L=Length(mm) | 73.5 | L1(mm) | 20 | L2(mm) | 10 |
L3(mm) | 22 | L4(mm) | 12 | Travel S(mm) | 13 |