Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0732.06121
Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|
This page is Clevis joints stainless steel DIN 71752 (K0732), part number K0732.06121.
You can find the detail information about specifications and dimensions on part number K0732.06121.
Part Number |
---|
K0732.0510 |
K0732.05101 |
K0732.0612 |
K0732.0816 |
K0732.08161 |
K0732.0832 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Thread (M) (mm) | Version 2 | B (mm) | G (mm) | A (mm) | D1 (mm) | D3 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | 4 Days | 5 | RH thread | 5 | 10 | 10 | 5 | 9 | 20 | ||
10.13 € | 1 | 4 Days | 5 | LH thread | 5 | 10 | 10 | 5 | 9 | 20 | ||
11.07 € | 1 | 4 Days | 6 | RH thread | 6 | 12 | 12 | 6 | 10 | 24 | ||
15.44 € | 1 | 4 Days | 8 | RH thread | 8 | 16 | 16 | 8 | 14 | 32 | ||
15.96 € | 1 | 4 Days | 8 | LH thread | 8 | 16 | 16 | 8 | 14 | 32 | ||
17.02 € | 1 | 4 Days | 8 | RH thread | 8 | 32 | 16 | 8 | 14 | 48 |