Clevis tang steel (K1460) (K1460.0406)

Clevis tang steel (K1460) K1460.0406

Product Details:

Manufacturer part number: K1460.0406

Brand: KIPP

Price: 2.74

Delivery time: 4 Days


Technical Data:

D2=Thread (M): 4 mm

B: 4 mm

G: 6 mm

A: 8 mm

A1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1460.0406

Part Number
K1460.0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

2.74 €

1 4 Days 4468840.52116610

Loading...

  1. 1

Basic information

Material Steel Main colour galvanised Component material Steel

This page is Clevis tang steel (K1460), part number K1460.0406.
You can find the detail information about specifications and dimensions on part number K1460.0406.

Variation of this product

Part Number
K1460.0507
K1460.0609
K1460.0812
K1460.1015
K1460.1218
K1460.1421
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread (M)
(mm)
B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

2.50 €

1 4 Days 557.5101050.52620812.5

2.74 €

1 4 Days 669121260.531241115

3.42 €

1 4 Days 8812161680.542321420

4.83 €

1 4 Days 1010152020100.552401825

9.49 €

1 4 Days 1212182424120.562482230

13.39 €

1 4 Days 141421272714172562535

Tech Support