Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1454.005105
This page is Pins with circlip groove suitable for clevis (K1454), part number K1454.005105.
You can find the detail information about specifications and dimensions on part number K1454.005105.
Part Number |
---|
K1454.004085 |
K1454.006125 |
K1454.008165 |
K1454.010205 |
K1454.012245 |
K1454.014275 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | A (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | K (mm) | L (mm) | M (mm) | Z1 (mm) | Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | 4 Days | Steel | 8.5 | 4 | 3.2 | 6 | 1 | 10.5 | 0.64 | 0.5 | 0.5 | ||
0.61 € | 1 | 4 Days | Steel | 12.5 | 6 | 5 | 9 | 1.5 | 15.5 | 0.74 | 1 | 0.5 | ||
0.95 € | 1 | 4 Days | Steel | 16.5 | 8 | 6 | 12 | 2 | 20 | 0.94 | 0.5 | 1 | ||
1.10 € | 1 | 4 Days | Steel | 20.5 | 10 | 8 | 14 | 2 | 25 | 1.05 | 1 | 1 | ||
1.21 € | 1 | 4 Days | Steel | 24.5 | 12 | 9 | 17 | 3 | 30 | 1.15 | 1 | 1.5 | ||
2.27 € | 1 | 4 Days | Steel | 27.5 | 14 | 10 | 19 | 3 | 33 | 1.25 | 1.25 | 1.5 |