Manufacturer part number: K1303.106016X140
Brand: KIPP
Price: 71.15 €
Delivery time: 4 Days
D=plate diameter: 60 mm
Load rating max.: 10 kN
L=thread length: 79 mm
D1=Thread (M): 16 mm
D2: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1303.106016X140
Part Number
|
---|
K1303.106016X140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | H3 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (mm) | SW1 (mm) | Weight (kg) | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.15 € | 1 | 4 Days | 60 | 10 | 79 | 16 | 24 | 23 | 191 | 51 | 112 | 60 | 45 | 140 | 13 | 20 | 0.4869 | true | true |
Loading...
Main material | Stainless steel | Steel code | 1.4301 | Form | A |
---|---|---|---|---|---|
Form-Type | without fastening holes | Version 1 | for hygienic area | Item | Levelling Foot |
This page is Levelling feet in Hygienic DESIGN, Form A (K1303), part number K1303.106016X140.
You can find the detail information about specifications and dimensions on part number K1303.106016X140.
Configure
Basic Attributes
Type
D=plate diameter(mm)
Load rating max.(kN)
L=thread length(mm)
D1=Thread (M)(mm)
D2(mm)
H=Height(mm)
H1=Total height(mm)
H2(mm)
H3(mm)
L1(mm)
L2(mm)
L3(mm)
SW(mm)
SW1(mm)
Weight(kg)
PL Edelstahl
RoHS
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1303.106012X140 |
K1303.106012X190 |
K1303.106016X190 |
K1303.108016X140 |
K1303.108016X190 |
K1303.108020X140 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | H3 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (mm) | SW1 (mm) | Weight (kg) | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.15 € | 1 | 4 Days | 60 | 10 | 79 | 12 | 24 | 23 | 191 | 51 | 112 | 60 | 45 | 140 | 13 | 20 | 0.4619 | true | true | ||
86.04 € | 1 | 4 Days | 60 | 10 | 104 | 12 | 24 | 23 | 241 | 51 | 137 | 85 | 70 | 190 | 13 | 20 | 0.5408 | true | true | ||
86.22 € | 1 | 4 Days | 60 | 10 | 104 | 16 | 24 | 23 | 241 | 51 | 137 | 85 | 70 | 190 | 13 | 20 | 0.6038 | true | true | ||
73.93 € | 1 | 4 Days | 80 | 20 | 79 | 16 | 24 | 25 | 193 | 53 | 114 | 60 | 45 | 140 | 13 | 20 | - | - | - | ||
88.77 € | 1 | 4 Days | 80 | 20 | 104 | 16 | 24 | 25 | 243 | 53 | 139 | 85 | 70 | 190 | 13 | 20 | - | - | - | ||
77.64 € | 1 | 4 Days | 80 | 20 | 79 | 20 | 30 | 25 | 193 | 53 | 114 | 60 | 45 | 140 | 17 | 26 | - | - | - |