Manufacturer part number: K1303.210020X140
Brand: KIPP
Price: 85.69 €
Delivery time: 4 Days
D=plate diameter: 100 mm
Load rating max.: 25 kN
L=thread length: 79 mm
D1=Thread (M): 20 mm
A: 69 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1303.210020X140
Part Number
|
---|
K1303.210020X140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | A (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | H3 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (mm) | SW1 (mm) | Weight (kg) | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.69 € | 1 | 4 Days | 100 | 25 | 79 | 20 | 69 | 30 | 28 | 196 | 56 | 117 | 60 | 45 | 140 | 17 | 26 | - | - | - |
Loading...
Main material | Stainless steel | Steel code | 1.4301 | Form | B |
---|---|---|---|---|---|
Form-Type | fastening hole | Version 1 | for hygienic area | Item | Levelling Foot |
This page is Levelling feet in Hygienic DESIGN, Form B (K1303), part number K1303.210020X140.
You can find the detail information about specifications and dimensions on part number K1303.210020X140.
Configure
Basic Attributes
Weight(kg)
PL Edelstahl
RoHS
Type
D=plate diameter(mm)
Load rating max.(kN)
L=thread length(mm)
D1=Thread (M)(mm)
A(mm)
D2(mm)
H=Height(mm)
H1=Total height(mm)
H2(mm)
H3(mm)
L1(mm)
L2(mm)
L3(mm)
SW(mm)
SW1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1303.206016X190 |
K1303.208016X140 |
K1303.208016X190 |
K1303.210020X190 |
K1303.210024X140 |
K1303.210024X190 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | A (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | H3 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (mm) | SW1 (mm) | Weight (kg) | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.46 € | 1 | 4 Days | 60 | 10 | 104 | 16 | 45 | 24 | 23 | 241 | 51 | 137 | 85 | 70 | 190 | 13 | 20 | 0.6355 | true | true | ||
77.50 € | 1 | 4 Days | 80 | 20 | 79 | 16 | 54 | 24 | 25 | 193 | 53 | 114 | 60 | 45 | 140 | 13 | 20 | - | - | - | ||
92.30 € | 1 | 4 Days | 80 | 20 | 104 | 16 | 54 | 24 | 25 | 243 | 53 | 139 | 85 | 70 | 190 | 13 | 20 | - | - | - | ||
97.62 € | 1 | 4 Days | 100 | 25 | 104 | 20 | 69 | 30 | 28 | 246 | 56 | 142 | 85 | 70 | 190 | 17 | 26 | - | - | - | ||
92.46 € | 1 | 4 Days | 100 | 25 | 79 | 24 | 69 | 35 | 28 | 196 | 56 | 117 | 60 | 45 | 140 | 20 | 30 | - | - | - | ||
103.73 € | 1 | 4 Days | 100 | 25 | 104 | 24 | 69 | 35 | 28 | 246 | 56 | 142 | 85 | 70 | 190 | 20 | 30 | - | - | - |