Levelling feet steel or stainless steel Form A (K0739) (K0739.1110020X75)

Levelling feet steel or stainless steel Form A (K0739) K0739.1110020X75

Product Details:

Manufacturer part number: K0739.1110020X75

Brand: KIPP

Price: 15.77

Delivery time: 4 Days


Technical Data:

D=plate diameter: 100 mm

Load rating max.: 15 kN

L=thread length: 75 mm

D1=Thread (M): 20 mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0739.1110020X75

Part Number
K0739.1110020X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

15.77 €

1 4 Days 100157520Steel28113.538.520

Loading...

  1. 1

Basic information

Component material Rubber Form A

This page is Levelling feet steel or stainless steel Form A (K0739), part number K0739.1110020X75.
You can find the detail information about specifications and dimensions on part number K0739.1110020X75.

Variation of this product

Part Number
K0739.1105012X150
K0739.1105012X50
K0739.1106010X100
K0739.1110024X100
K0739.1110024X150
K0739.1110024X200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

9.56 €

1 4 Days 50415012Steel191792914

8.26 €

1 4 Days 5045012Steel19792914

10.56 €

1 4 Days 60710010Steel221323214

19.49 €

1 4 Days 1001510024Steel28138.538.524

21.33 €

1 4 Days 1001515024Steel28188.538.524

23.24 €

1 4 Days 1001520024Steel28238.538.524

Tech Support