Hexagon socket button head screws EN ISO 2001531, Form A (K1796)

Hexagon socket button head screws EN ISO 2001531, Form A (K1796)
· Available with or without collar

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1796.1103X8
K1796.1103X10
K1796.1103X12
K1796.1103X16
K1796.1103X20
K1796.1104X8
K1796.1104X10
K1796.1104X12
K1796.1104X16
K1796.1104X20
K1796.1104X25
K1796.1104X30
K1796.1105X8
K1796.1105X10
K1796.1105X12
K1796.1105X16
K1796.1105X20
K1796.1105X25
K1796.1105X30
K1796.1105X40
K1796.1105X45
K1796.1106X8
K1796.1106X10
K1796.1106X12
K1796.1106X16
K1796.1106X20
K1796.1106X25
K1796.1106X30
K1796.1106X35
K1796.1106X40
K1796.1106X45
K1796.1106X50
K1796.1106X60
K1796.1108X10
K1796.1108X12
K1796.1108X16
K1796.1108X20
K1796.1108X25
K1796.1108X30
K1796.1108X35
K1796.1108X40
K1796.1108X45
K1796.1108X50
K1796.1108X60
K1796.1110X16
K1796.1110X20
K1796.1110X25
K1796.1110X30
K1796.1110X40
K1796.1110X50
K1796.1303X8
K1796.1303X10
K1796.1303X12
K1796.1303X16
K1796.1303X20
K1796.1304X8
K1796.1304X10
K1796.1304X12
K1796.1304X16
K1796.1304X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material DK
(mm)
Surface finish body Grade Steel code SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

0.13 €

1 4 Days 38Stainless Steel5.7bright70A221.658

0.13 €

1 4 Days 310Stainless Steel5.7bright70A221.6510

0.13 €

1 4 Days 312Stainless Steel5.7bright70A221.6512

0.15 €

1 4 Days 316Stainless Steel5.7bright70A221.6516

0.21 €

1 4 Days 320Stainless Steel5.7bright70A221.6520

0.16 €

1 4 Days 48Stainless Steel7.6bright70A22.52.28

0.20 €

1 4 Days 410Stainless Steel7.6bright70A22.52.210

0.22 €

1 4 Days 412Stainless Steel7.6bright70A22.52.212

0.29 €

1 4 Days 416Stainless Steel7.6bright70A22.52.216

0.33 €

1 4 Days 420Stainless Steel7.6bright70A22.52.220

0.38 €

1 4 Days 425Stainless Steel7.6bright70A22.52.225

0.45 €

1 4 Days 430Stainless Steel7.6bright70A22.52.230

0.32 €

1 4 Days 58Stainless Steel9.5bright70A232.758

0.33 €

1 4 Days 510Stainless Steel9.5bright70A232.7510

0.35 €

1 4 Days 512Stainless Steel9.5bright70A232.7512

0.37 €

1 4 Days 516Stainless Steel9.5bright70A232.7516

0.44 €

1 4 Days 520Stainless Steel9.5bright70A232.7520

0.49 €

1 4 Days 525Stainless Steel9.5bright70A232.7525

0.60 €

1 4 Days 530Stainless Steel9.5bright70A232.7530

0.75 €

1 4 Days 540Stainless Steel9.5bright70A232.7540

0.89 €

1 4 Days 545Stainless Steel9.5bright70A232.7545

0.43 €

1 4 Days 68Stainless Steel10.5bright70A243.38

0.37 €

1 4 Days 610Stainless Steel10.5bright70A243.310

0.39 €

1 4 Days 612Stainless Steel10.5bright70A243.312

0.40 €

1 4 Days 616Stainless Steel10.5bright70A243.316

0.47 €

1 4 Days 620Stainless Steel10.5bright70A243.320

0.56 €

1 4 Days 625Stainless Steel10.5bright70A243.325

0.64 €

1 4 Days 630Stainless Steel10.5bright70A243.330

0.77 €

1 4 Days 635Stainless Steel10.5bright70A243.335

0.83 €

1 4 Days 640Stainless Steel10.5bright70A243.340

0.94 €

1 4 Days 645Stainless Steel10.5bright70A243.345

0.98 €

1 4 Days 650Stainless Steel10.5bright70A243.350

1.15 €

1 4 Days 660Stainless Steel10.5bright70A243.360

0.48 €

1 4 Days 810Stainless Steel14bright70A254.410

0.45 €

1 4 Days 812Stainless Steel14bright70A254.412

0.45 €

1 4 Days 816Stainless Steel14bright70A254.416

0.56 €

1 4 Days 820Stainless Steel14bright70A254.420

0.66 €

1 4 Days 825Stainless Steel14bright70A254.425

0.78 €

1 4 Days 830Stainless Steel14bright70A254.430

0.89 €

1 4 Days 835Stainless Steel14bright70A254.435

0.99 €

1 4 Days 840Stainless Steel14bright70A254.440

1.13 €

1 4 Days 845Stainless Steel14bright70A254.445

1.27 €

1 4 Days 850Stainless Steel14bright70A254.450

1.43 €

1 4 Days 860Stainless Steel14bright70A254.460

1.08 €

1 4 Days 1016Stainless Steel17.5bright70A265.516

1.02 €

1 4 Days 1020Stainless Steel17.5bright70A265.520

1.15 €

1 4 Days 1025Stainless Steel17.5bright70A265.525

1.20 €

1 4 Days 1030Stainless Steel17.5bright70A265.530

1.63 €

1 4 Days 1040Stainless Steel17.5bright70A265.540

1.94 €

1 4 Days 1050Stainless Steel17.5bright70A265.550

0.36 €

1 4 Days 38Steel5.7bright10.9-21.658

0.36 €

1 4 Days 310Steel5.7bright10.9-21.6510

0.38 €

1 4 Days 312Steel5.7bright10.9-21.6512

0.38 €

1 4 Days 316Steel5.7bright10.9-21.6516

0.40 €

1 4 Days 320Steel5.7bright10.9-21.6520

0.23 €

1 4 Days 48Steel7.6bright10.9-2.52.28

0.29 €

1 4 Days 410Steel7.6bright10.9-2.52.210

0.31 €

1 4 Days 412Steel7.6bright10.9-2.52.212

0.35 €

1 4 Days 416Steel7.6bright10.9-2.52.216

0.35 €

1 4 Days 420Steel7.6bright10.9-2.52.220

Loading...

Basic information

Form A Form-Type with hexagon socket

Tech Support