Tube end plugs for round tubes (K0494) (K0494.018150)

Tube end plugs for round tubes (K0494) K0494.018150

Product Details:

Manufacturer part number: K0494.018150

Brand: KIPP

Price: 0.40

Delivery time: 4 Days


Technical Data:

Suitable for: Ø18 x 0.8-2

N: 5 mm

D=Diameter: 18 mm

H=Height: 5 mm

L=Length: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0494.018150

Part Number
K0494.018150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for N
(mm)
D=Diameter
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

0.40 €

1 4 Days Ø18 x 0.8-2518511.5---

Loading...

  1. 1

Basic information

Color Black Main material Polythene Version 2 for round tubes
Item Sealing Plug Form A Form definition round

This page is Tube end plugs for round tubes (K0494), part number K0494.018150.
You can find the detail information about specifications and dimensions on part number K0494.018150.

Variation of this product

Part Number
K0494.000140820
K0494.000150820
K0494.000160820
K0494.020200
K0494.025200
K0494.030200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for N
(mm)
D=Diameter
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

0.20 €

1 4 Days Ø14x0.8-2-14511.50.0010falsetrue

0.21 €

1 4 Days Ø15x0.8-2-15311.50.0016falsetrue

0.20 €

1 4 Days Ø16x0.8-2-16511.50.0016falsetrue

0.40 €

1 4 Days Ø20 x 0.8-2.5520511.5---

0.40 €

1 4 Days Ø25 x 1-3525511.5---

0.40 €

1 4 Days Ø30 x 0.8-2.5530511.5---

Tech Support