Angles (K1043)

Angles (K1043)
· Universal fastening element

· Compatible with all conventional aluminium profiles

· Version: black powder-coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1043.061
K1043.081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
T
(mm)
Slot width
(mm)
A
(mm)
D (for screw) B
(mm)

4.15 €

1 4 Days 303615M630

2.61 €

1 4 Days 4058/1020M840

Loading...

  1. 1

Basic information

Main material Steel Type I

Tech Support