Filler necks (K1103)

Filler necks (K1103)
[Specifications]
・Main material: Thermoplastic
・Component material: Thermoplastic
・D=outside diameter(mm): 70

[Features]
・With filler sieve
・Captive cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1103.170
K1103.270
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 2 L1
(mm)

20.63 €

1 4 Days Awith filter-

28.87 €

1 4 Days Bvent valve94

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Thermoplastic Version 1 with chain
D=outside diameter(mm) 70 D1(mm) 46 D2(mm) 83
D3(mm) 58 D4(mm) 72 D5(mm) 60
D6(mm) 37 L=Length(mm) 41 L1= length(mm) 94
L2(mm) 115 L3(mm) 14

Tech Support