Screw plugs (K0450) (Part Numbers - CAD Download)

Screw plugs (K0450)
· Permanent application temperature 100°C

· Short-term application temperature 120°C

· Fibreglass reinforced

· On request: O-ring or higher strength materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0450.18014
K0450.201415
K0450.22038
K0450.221615
K0450.261815
K0450.28012
K0450.282015
K0450.282215
K0450.35034
K0450.352615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.48 €

1 4 Days 18.2G1/42.5863

0.48 €

1 4 Days 20M14X1,52.5863

0.56 €

1 4 Days 22.5G3/83.510.586

0.56 €

1 4 Days 22.5M16X1,53.51186

0.59 €

1 4 Days 26M18X1,5310107

0.63 €

1 4 Days 28.5G1/23.510.5108

0.63 €

1 4 Days 28.5M20X1,5311107

0.63 €

1 4 Days 28.5M22X1,53.510.5107

0.90 €

1 4 Days 35G3/4410.51210

0.90 €

1 4 Days 35M26X1,53121210

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black

Tech Support