Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1144.10630061
B=Width(mm) | 85 | Main material | Zinc | A=Length(mm) | 51 |
---|---|---|---|---|---|
A1(mm) | 12 | A2(mm) | 36 | B1(mm) | 61 |
D(mm) | 10.2 | D (for screw) | M6 | D1(mm) | 6 |
D2(mm) | 5.2 | D3(mm) | 9.7 | H(mm) | 23 |
H1(mm) | 12 | T1(mm) | 8 | T2(mm) | 4 |
This page is Block hinges with counterbore, long version (K1144), part number K1144.10630061.
You can find the detail information about specifications and dimensions on part number K1144.10630061.
Part Number |
---|
K1144.00630061 |
K1144.20630061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Main colour |
---|---|---|---|---|---|---|
10.19 € | 1 | 4 Days | galvanised | - | ||
17.96 € | 1 | 4 Days | powder-coated | black |