Key rings (K0367) (K0367.15)

Key rings (K0367) K0367.15

Product Details:

Manufacturer part number: K0367.15

Brand: KIPP

Price: 0.22

Delivery time: 4 Days


Technical Data:

D1: 1.0 mm

D=diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0367.15

Part Number
K0367.15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D=diameter
(mm)

0.22 €

1 4 Days 1.015

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Key rings (K0367), part number K0367.15.
You can find the detail information about specifications and dimensions on part number K0367.15.

Variation of this product

Part Number
K0367.19
K0367.23
K0367.28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
D=diameter
(mm)

0.22 €

1 4 Days 1.019

0.28 €

1 4 Days 1.223

0.32 €

1 4 Days 1.728

Tech Support