Cam clamps with riser (K0028) (K0028.16)

Cam clamps with riser (K0028) K0028.16

Product Details:

Manufacturer part number: K0028.16

Brand: KIPP

Price: 115.56

Delivery time: 4 Days


Technical Data:

B=T-slot width: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0028.16

Part Number
K0028.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=T-slot width
(mm)

115.56 €

1 4 Days 16

Loading...

  1. 1

Basic information

Main material Steel Clamping force(kN) 12

This page is Cam clamps with riser (K0028), part number K0028.16.
You can find the detail information about specifications and dimensions on part number K0028.16.

Variation of this product

Part Number
K0028.12
K0028.14
K0028.18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=T-slot width
(mm)

115.56 €

1 4 Days 12

115.56 €

1 4 Days 14

115.56 €

1 4 Days 18

Tech Support