Angle brackets (K0098) (K0098.02)

Angle brackets (K0098) K0098.02

Product Details:

Manufacturer part number: K0098.02

Brand: KIPP

Price: 2.15

Delivery time: 4 Days


Technical Data:

A: 18 mm

A1=Length: 43 mm

A2: 12.5 mm

B: 15 mm

B1=Width: 36.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0098.02

Part Number
K0098.02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)
for toggle clamp

2.15 €

1 4 Days 184312.51536.513.529.55205715-0075, 05715-0150, 057

Loading...

  1. 1

Basic information

Main material Steel

This page is Angle brackets (K0098), part number K0098.02.
You can find the detail information about specifications and dimensions on part number K0098.02.

Variation of this product

Part Number
K0098.04
K0098.06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)
for toggle clamp

2.66 €

1 4 Days 25.45414.21941.512.744.55.5305715-0250, 05716-0250, 057

3.92 €

1 4 Days 447616326221668.6405715-0350, 05715-0450, 057

Tech Support