Riser bars (K0018)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0018.08032
K0018.08040
K0018.08050
K0018.08065
K0018.12050
K0018.12065
K0018.12080
K0018.12100
K0018.12125
K0018.12160
K0018.12200
K0018.16050
K0018.16065
K0018.16080
K0018.16100
K0018.16125
K0018.16160
K0018.16200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Tightening torque max.
(Nm)

16.82 €

1 4 Days M8M8243251202229.4

17.14 €

1 4 Days M8M8244059202229.4

17.43 €

1 4 Days M8M8245069202229.4

17.88 €

1 4 Days M8M8246584202229.4

26.86 €

1 4 Days M12M12405080353649

27.42 €

1 4 Days M12M12406595353649

29.13 €

1 4 Days M12M124080110353649

31.56 €

1 4 Days M12M1240100130353649

34.56 €

1 4 Days M12M1240125155353649

38.39 €

1 4 Days M12M1240160190353649

43.62 €

1 4 Days M12M1240200230353649

31.21 €

1 4 Days M16M16505080354678.4

33.52 €

1 4 Days M16M16506595354678.4

36.13 €

1 4 Days M16M165080110354678.4

39.24 €

1 4 Days M16M1650100130354678.4

44.38 €

1 4 Days M16M1650125155354678.4

58.27 €

1 4 Days M16M1660160190355578.4

68.38 €

1 4 Days M16M1660200230355578.4

Loading...

  1. 1

Basic information

Main material High carbon steel

Tech Support