Angle brackets (K1431) (K1431.06)

Angle brackets (K1431) K1431.06

Product Details:

Manufacturer part number: K1431.06

Brand: KIPP

Price: 4.07

Delivery time: 4 Days


Technical Data:

Form: C

A: 44 mm

A1=Length: 76 mm

A2: 16 mm

B: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1431.06

Part Number
K1431.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

4.07 €

1 4 Days C447616326221668.54

Loading...

  1. 1

Basic information

Main material Steel

This page is Angle brackets (K1431), part number K1431.06.
You can find the detail information about specifications and dimensions on part number K1431.06.

Variation of this product

Part Number
K1431.02
K1431.04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

2.31 €

1 4 Days A184312.5153713.529.55.32

3.00 €

1 4 Days B25.45414.319.141.51244.55.53

Tech Support