Riser stops (K0032)

Riser stops (K0032)
· Mountable directly on machine tables

· Gentle material clamping

· Ground contact face

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0032.08
K0032.12
K0032.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable fastening screw B
(mm)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Long hole

82.48 €

1 4 Days M8198.413.41911.684 -0.0136.663.528.313.57.9closed

95.62 €

1 4 Days M1228.513.419.82212.192 -0.0136.995.242.712.77.9closed

277.81 €

1 4 Days M16381724.850.735.001 -0.01321.310746.2-9.5open

Loading...

  1. 1

Basic information

Main material Steel

Tech Support