Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0036.08
Part Number
|
---|
K0036.08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D=thread (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 max. (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | S1 (travel) (mm) | SW (mm) | SW1 (mm) | Clamping force (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.84 € | 1 | 4 Days | 19 | M8 | 12.7 | 15.7 | 6.4 | 21.4 | 43.2 | 25.4 | 19 | 1.5 | 1.6 | 5 | 7 | 8.9 | 28 |
Loading...
Main material | Steel |
---|
This page is Toe clamps compact (K0036), part number K0036.08.
You can find the detail information about specifications and dimensions on part number K0036.08.
Configure
Part Number |
---|
K0036.10 |
K0036.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D=thread (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 max. (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | S1 (travel) (mm) | SW (mm) | SW1 (mm) | Clamping force (kN) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.06 € | 1 | 4 Days | 25.4 | M10 | 11.4 | 15.4 | 9.7 | 24.5 | 54 | 33.5 | 25.4 | 1.8 | 2 | 7 | 8 | 17.8 | 88 | ||
192.31 € | 1 | 4 Days | 38.1 | M12 | 25.5 | 31.5 | 13 | 43 | 75 | 50.8 | 38 | 2.05 | 2.5 | 10 | 12 | 26.7 | 135 |