Toe clamps compact (K0036) (K0036.08)

Toe clamps compact (K0036) K0036.08

Product Details:

Manufacturer part number: K0036.08

Brand: KIPP

Price: 77.84

Delivery time: 4 Days


Technical Data:

B: 19 mm

D=thread: M8 mm

H: 12.7 mm

H1: 15.7 mm

H2: 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0036.08

Part Number
K0036.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=thread
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

77.84 €

1 4 Days 19M812.715.76.421.443.225.4191.51.6578.928

Loading...

  1. 1

Basic information

Main material Steel

This page is Toe clamps compact (K0036), part number K0036.08.
You can find the detail information about specifications and dimensions on part number K0036.08.

Variation of this product

Part Number
K0036.10
K0036.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=thread
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

92.06 €

1 4 Days 25.4M1011.415.49.724.55433.525.41.827817.888

192.31 €

1 4 Days 38.1M1225.531.513437550.8382.052.5101226.7135

Tech Support