Manufacturer part number: K1464.11306X18
Brand: KIPP
Price: 9.00 €
Delivery time: 4 Days
D=thread: M6 mm
H=Height: 18 mm
H2: 6 mm
SW2: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1464.11306X18
Main material | Stainless steel | Steel code | 1.4305 | Main colour | bright |
---|---|---|---|---|---|
Component material | Thermoplastic | D1(mm) | 17 | D2(mm) | 13 |
D3(mm) | 5 | H1(mm) | 8 | H3(mm) | 4 |
SW1(mm) | 11 |
This page is Clamp elements adjustable for toggle clamp with force sensor (K1464), part number K1464.11306X18.
You can find the detail information about specifications and dimensions on part number K1464.11306X18.
Part Number |
---|
K1464.11306 |
K1464.11306X21 |
K1464.11306X23 |
K1464.11306X26 |
K1464.11306X29 |
K1464.11306X32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | H=Height (mm) | H2 (mm) | SW2 (mm) |
---|---|---|---|---|---|---|---|---|
55.90 € | 1 | 4 Days | M6 | - | 6 | 3 | ||
9.11 € | 1 | 4 Days | M6 | 21 | 6 | 3 | ||
9.23 € | 1 | 4 Days | M6 | 23 | 6 | 3 | ||
9.38 € | 1 | 4 Days | M6 | 26 | 6 | 3 | ||
9.50 € | 1 | 4 Days | M6 | 29 | 6 | 3 | ||
9.65 € | 1 | 4 Days | M6 | 32 | 6 | 3 |