Clamping spindles with swivel foot (K0102) (K0102.05035)

Clamping spindles with swivel foot (K0102) K0102.05035

Product Details:

Manufacturer part number: K0102.05035

Brand: KIPP

Price: 5.52

Delivery time: 4 Days


Technical Data:

D: 12 mm

L: 35 mm

M: M5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0102.05035

Part Number
K0102.05035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
L
(mm)
M
(mm)

5.52 €

1 4 Days 1235M5

Loading...

  1. 1

Basic information

Main material Steel

This page is Clamping spindles with swivel foot (K0102), part number K0102.05035.
You can find the detail information about specifications and dimensions on part number K0102.05035.

Variation of this product

Part Number
K0102.06050
K0102.08065
K0102.10085
K0102.12100
K0102.16150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
L
(mm)
M
(mm)

5.39 €

1 4 Days 1250M6

6.43 €

1 4 Days 2065M8

6.26 €

1 4 Days 2085M10

8.35 €

1 4 Days 25100M12

13.01 €

1 4 Days 45150M16

Tech Support