Clamping spindles with vulcanized neoprene thrust pad (K0103) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0103.04032
K0103.05038
K0103.06045
K0103.08065
K0103.10085
K0103.12100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
L
(mm)
L1
(mm)
M
(mm)

2.42 €

1 4 Days 8123210M4

2.42 €

1 4 Days 11.5143811M5

2.76 €

1 4 Days 10164414M6

3.75 €

1 4 Days 13196319M8

5.85 €

1 4 Days 15248526M10

7.35 €

1 4 Days 253110026M12

Loading...

  1. 1

Basic information

Main material Steel Component material Neoprene

Tech Support