Clamping spindles with vulcanized neoprene thrust pad (K1443) (K1443.040421)

Clamping spindles with vulcanized neoprene thrust pad (K1443) K1443.040421

Product Details:

Manufacturer part number: K1443.040421

Brand: KIPP

Price: 1.31

Delivery time: 4 Days


Technical Data:

Main material: Steel

D: 8 mm

D1: 12 mm

L: 42 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1443.040421

Part Number
K1443.040421
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D
(mm)
D1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

1.31 €

1 4 Days Steel8124210M4

Loading...

  1. 1

Basic information

Component material Neoprene

This page is Clamping spindles with vulcanized neoprene thrust pad (K1443), part number K1443.040421.
You can find the detail information about specifications and dimensions on part number K1443.040421.

Variation of this product

Part Number
K1443.050372
K1443.060441
K1443.080631
K1443.100851
K1443.1040251
K1443.1050421
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D
(mm)
D1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

1.31 €

1 4 Days Steel1010375.7M5

1.62 €

1 4 Days Steel10164414M6

2.04 €

1 4 Days Steel13196319M8

2.52 €

1 4 Days Steel15248526M10

3.28 €

1 4 Days Stainless steel8122510M4

4.95 €

1 4 Days Stainless steel11134210M5

Tech Support