Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1482.1225X10000 |
K1482.1225X2000 |
K1482.1225X5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=cable length (mm) | |
---|---|---|---|---|---|
44.08 € | 1 | 4 Days | 10000 | ||
24.53 € | 1 | 4 Days | 2000 | ||
31.06 € | 1 | 4 Days | 5000 |
Loading...
Main material | TPU | Component material | Bronze | Form | B |
---|---|---|---|---|---|
B1(mm) | 15.5 | D1(mm) | 14.5 | D3(mm) | 6 |
G1 | M12X1 | H1(mm) | 28.35 | L1=thread length(mm) | 38.25 |
No. of conductors x conductor cross-section | 5X0,34 mm² |