Manufacturer part number: K1482.1235X5000
Brand: KIPP
Price: 28.42 €
Delivery time: 4 Days
P=cable length: 5000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1482.1235X5000
Main material | TPU | Component material | Bronze | Form | C |
---|---|---|---|---|---|
D2=Diameter(mm) | 14.5 | D3(mm) | 6 | G2=Thread | M12X1 |
L2=Housing length(mm) | 46.75 | No. of conductors x conductor cross-section | 5X0.34 mm² |
This page is Connectors with screw fitting, Form C (K1482), part number K1482.1235X5000.
You can find the detail information about specifications and dimensions on part number K1482.1235X5000.
Part Number |
---|
K1482.1235X10000 |
K1482.1235X2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P=cable length (mm) |
---|---|---|---|---|---|
41.46 € | 1 | 4 Days | 10000 | ||
20.57 € | 1 | 4 Days | 2000 |