Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1482.1211215X10000 |
K1482.1211215X5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=cable length (mm) | |
---|---|---|---|---|---|
53.53 € | 1 | 4 Days | 10000 | ||
41.26 € | 1 | 4 Days | 5000 |
Loading...
Main material | TPU | Component material | Bronze | Form | E |
---|---|---|---|---|---|
D1(mm) | 14.5 | D3(mm) | 6 | G1 | M12X1 |
L1=thread length(mm) | 43 | No. of conductors x conductor cross-section | 5X0.34 mm² |