Joints with clamping levers (K1051)

Joints with clamping levers (K1051)
· For connecting two profiles at any angle

· Adjustment range: 0° to 180°

· Also applicable as heavy duty hinge

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1051.1063030
K1051.1084040
K1051.1104545
K1051.2084080
K1051.2104590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Type Version 2 Slot width
(mm)
A
(mm)
A1
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

23.07 €

1 4 Days CItype i622.5-30316.445307

24.09 €

1 4 Days CItype i830-40318.460409

26.39 €

1 4 Days CBtype b1030-4542.58.560458

51.66 €

1 4 Days DItype i8504040318.4100809

52.69 €

1 4 Days DBtype b1050454542.58.5100909

Loading...

  1. 1

Basic information

Main material Zinc Component material Zinc Component colour black

Tech Support