Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | D1 (mm) | T (mm) | L=Length (mm) | R1 (mm) | SW=key width (mm) | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | 4 Days | 3 | 8 | 0.6 | 4 | 5.2 | 5 | 2 | ||
5.23 € | 1 | 4 Days | 3 | 8 | 0.6 | 5 | 5.2 | 5 | 2 | ||
5.32 € | 1 | 4 Days | 3 | 8 | 0.6 | 6 | 5.2 | 5 | 2 | ||
5.37 € | 1 | 4 Days | 3 | 8 | 0.6 | 8 | 5.2 | 5 | 2 | ||
5.47 € | 1 | 4 Days | 3 | 8 | 0.6 | 10 | 5.2 | 5 | 2 | ||
6.05 € | 1 | 4 Days | 3 | 8 | 0.6 | 12 | 5.2 | 5 | 2 | ||
6.27 € | 1 | 4 Days | 3 | 8 | 0.6 | 16 | 5.2 | 5 | 2 | ||
6.53 € | 1 | 4 Days | 3 | 8 | 0.6 | 20 | 5.2 | 5 | 2 | ||
6.77 € | 1 | 4 Days | 3 | 8 | 0.6 | 25 | 5.2 | 5 | 2 | ||
7.08 € | 1 | 4 Days | 3 | 8 | 0.6 | 30 | 5.2 | 5 | 2 | ||
5.45 € | 1 | 4 Days | 4 | 11 | 1 | 5 | 6.7 | 6 | 3 | ||
5.45 € | 1 | 4 Days | 4 | 11 | 1 | 6 | 6.7 | 6 | 3 | ||
5.55 € | 1 | 4 Days | 4 | 11 | 1 | 8 | 6.7 | 6 | 3 | ||
5.60 € | 1 | 4 Days | 4 | 11 | 1 | 10 | 6.7 | 6 | 3 | ||
5.62 € | 1 | 4 Days | 4 | 11 | 1 | 12 | 6.7 | 6 | 3 | ||
6.88 € | 1 | 4 Days | 4 | 11 | 1 | 16 | 6.7 | 6 | 3 | ||
7.11 € | 1 | 4 Days | 4 | 11 | 1 | 20 | 6.7 | 6 | 3 | ||
7.42 € | 1 | 4 Days | 4 | 11 | 1 | 25 | 6.7 | 6 | 3 | ||
7.74 € | 1 | 4 Days | 4 | 11 | 1 | 30 | 6.7 | 6 | 3 | ||
5.75 € | 1 | 4 Days | 5 | 14 | 1 | 6 | 8.6 | 8 | 4 | ||
5.95 € | 1 | 4 Days | 5 | 14 | 1 | 8 | 8.6 | 8 | 4 | ||
6.04 € | 1 | 4 Days | 5 | 14 | 1 | 10 | 8.6 | 8 | 4 | ||
6.19 € | 1 | 4 Days | 5 | 14 | 1 | 12 | 8.6 | 8 | 4 | ||
6.30 € | 1 | 4 Days | 5 | 14 | 1 | 16 | 8.6 | 8 | 4 | ||
7.82 € | 1 | 4 Days | 5 | 14 | 1 | 20 | 8.6 | 8 | 4 | ||
8.14 € | 1 | 4 Days | 5 | 14 | 1 | 25 | 8.6 | 8 | 4 | ||
8.51 € | 1 | 4 Days | 5 | 14 | 1 | 30 | 8.6 | 8 | 4 | ||
6.21 € | 1 | 4 Days | 6 | 17 | 1.5 | 8 | 10 | 10 | 5 | ||
6.38 € | 1 | 4 Days | 6 | 17 | 1.5 | 10 | 10 | 10 | 5 | ||
6.56 € | 1 | 4 Days | 6 | 17 | 1.5 | 12 | 10 | 10 | 5 | ||
6.79 € | 1 | 4 Days | 6 | 17 | 1.5 | 16 | 10 | 10 | 5 | ||
6.97 € | 1 | 4 Days | 6 | 17 | 1.5 | 20 | 10 | 10 | 5 | ||
9.23 € | 1 | 4 Days | 6 | 17 | 1.5 | 25 | 10 | 10 | 5 | ||
9.63 € | 1 | 4 Days | 6 | 17 | 1.5 | 30 | 10 | 10 | 5 | ||
6.44 € | 1 | 4 Days | 8 | 20 | 1.5 | 10 | 13 | 13 | 5 | ||
6.62 € | 1 | 4 Days | 8 | 20 | 1.5 | 12 | 13 | 13 | 5 | ||
6.95 € | 1 | 4 Days | 8 | 20 | 1.5 | 16 | 13 | 13 | 5 | ||
7.18 € | 1 | 4 Days | 8 | 20 | 1.5 | 20 | 13 | 13 | 5 | ||
7.27 € | 1 | 4 Days | 8 | 20 | 1.5 | 25 | 13 | 13 | 5 | ||
10.52 € | 1 | 4 Days | 8 | 20 | 1.5 | 30 | 13 | 13 | 5 | ||
10.96 € | 1 | 4 Days | 8 | 20 | 1.5 | 35 | 13 | 13 | 5 | ||
11.44 € | 1 | 4 Days | 8 | 20 | 1.5 | 40 | 13 | 13 | 5 | ||
8.48 € | 1 | 4 Days | 10 | 22 | 1.5 | 12 | 13.5 | 15 | 6 | ||
8.71 € | 1 | 4 Days | 10 | 22 | 1.5 | 16 | 13.5 | 15 | 6 | ||
8.98 € | 1 | 4 Days | 10 | 22 | 1.5 | 20 | 13.5 | 15 | 6 | ||
9.19 € | 1 | 4 Days | 10 | 22 | 1.5 | 25 | 13.5 | 15 | 6 | ||
9.38 € | 1 | 4 Days | 10 | 22 | 1.5 | 30 | 13.5 | 15 | 6 | ||
10.64 € | 1 | 4 Days | 10 | 22 | 1.5 | 35 | 13.5 | 15 | 6 | ||
10.80 € | 1 | 4 Days | 10 | 22 | 1.5 | 37 | 13.5 | 15 | 6 | ||
11.34 € | 1 | 4 Days | 10 | 22 | 1.5 | 40 | 13.5 | 15 | 6 | ||
10.10 € | 1 | 4 Days | 12 | 27 | 1.5 | 16 | 16.3 | 19 | 7.5 | ||
10.42 € | 1 | 4 Days | 12 | 27 | 1.5 | 20 | 16.3 | 19 | 7.5 | ||
10.96 € | 1 | 4 Days | 12 | 27 | 1.5 | 25 | 16.3 | 19 | 7.5 | ||
11.42 € | 1 | 4 Days | 12 | 27 | 1.5 | 30 | 16.3 | 19 | 7.5 | ||
11.88 € | 1 | 4 Days | 12 | 27 | 1.5 | 35 | 16.3 | 19 | 7.5 | ||
13.62 € | 1 | 4 Days | 12 | 27 | 1.5 | 40 | 16.3 | 19 | 7.5 | ||
13.77 € | 1 | 4 Days | 12 | 27 | 1.5 | 50 | 16.3 | 19 | 7.5 | ||
13.29 € | 1 | 4 Days | 16 | 36 | 1.5 | 20 | 23 | 24 | 9 | ||
14.03 € | 1 | 4 Days | 16 | 36 | 1.5 | 25 | 23 | 24 | 9 | ||
14.74 € | 1 | 4 Days | 16 | 36 | 1.5 | 30 | 23 | 24 | 9 |
Loading...
Main material | Stainless steel | Surface finish body | polished | Steel code | 1.4404 |
---|