Square tube connectors three-way swivel (K0626) (K0626.1302012)

Square tube connectors three-way swivel (K0626) K0626.1302012

Product Details:

Manufacturer part number: K0626.1302012

Brand: KIPP

Price: 5.05

Delivery time: 4 Days


Technical Data:

A: 30 mm

A1: 26 mm

G: 45° - 200°

L: 68 mm

L1: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0626.1302012

Part Number
K0626.1302012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
G L
(mm)
L1
(mm)
L2
(mm)
Suitable for square tubes
(mm)
Weight
(kg)
PL Edelstahl RoHS

5.05 €

1 4 Days 302645° - 200°68424130 x 30 x 20.1270falsetrue

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Version 1 3-way hinge
Item Connector

This page is Square tube connectors three-way swivel (K0626), part number K0626.1302012.
You can find the detail information about specifications and dimensions on part number K0626.1302012.

Variation of this product

Part Number
K0626.1201511
K0626.1251511
K0626.1251512
K0626.1302011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
G L
(mm)
L1
(mm)
L2
(mm)
Suitable for square tubes
(mm)
Weight
(kg)
PL Edelstahl RoHS

4.27 €

1 4 Days 20170° - 190°59344220 x 20 x 1.50.0680falsetrue

4.43 €

1 4 Days 25220° - 190°68384225 x 25 x 1.5---

4.43 €

1 4 Days 252245° - 195°59384225 x 25 x 1.5---

5.05 €

1 4 Days 30260° - 190°75404130 x 30 x 20.1920falsetrue

Tech Support