Linear actuators (K0495) (K0495.180101X300)

Linear actuators (K0495) K0495.180101X300

Product Details:

Manufacturer part number: K0495.180101X300

Brand: KIPP

Price: 193.95

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: galvanised

Version 1: with ball bearing

B=Diameter: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0495.180101X300

Part Number
K0495.180101X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Version 1 B=Diameter
(mm)
D1
(mm)
F
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
P1 (parallel key DIN 6885)
(mm)
Pitch
(mm)
Spindle with ball bearings
(Nm)
Spindle with slide bearing
(Nm)
Travel S
(mm)
Type E=Outside diameter
(mm)
V1
(mm)
Spindle

193.95 €

1 4 Days Steel-galvanisedwith ball bearing186 h9400243001777.5182 x 2 x 1220.20-14518M3x5Tr 10x2

Loading...

  1. 1

Basic information

Component material Steel

This page is Linear actuators (K0495), part number K0495.180101X300.
You can find the detail information about specifications and dimensions on part number K0495.180101X300.

Variation of this product

Part Number
K0495.180101X500
K0495.300001X300
K0495.300001X500
K0495.300001X800
K0495.300101X300
K0495.300101X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body Version 1 B=Diameter
(mm)
D1
(mm)
F
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
P1 (parallel key DIN 6885)
(mm)
Pitch
(mm)
Spindle with ball bearings
(Nm)
Spindle with slide bearing
(Nm)
Travel S
(mm)
Type E=Outside diameter
(mm)
V1
(mm)
Spindle

232.93 €

1 4 Days Steel-galvanisedwith ball bearing186 h9400245001777.5182 x 2 x 1220.20-34518M3x5Tr 10x2

183.20 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003830026100282 x 2 x 2030.350.4510030M4x8Tr 14x3

228.03 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003850026100282 x 2 x 2030.350.4530030M4x8Tr 14x3

295.26 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003880026100282 x 2 x 2030.350.4560030M4x8Tr 14x3

234.85 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003830026100282 x 2 x 2030.350.4510030M4x8Tr 14x3

279.66 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003850026100282 x 2 x 2030.350.4530030M4x8Tr 14x3

Tech Support