Antistatic plastic knurled nuts (K1472)

Antistatic plastic knurled nuts (K1472)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts have been specially developed for use in ESD protection areas

· These knurled nuts can be tightened or loosened without tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1472.11180424
K1472.11200524
K1472.11250624
K1472.11320824
K1472.11401024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)
T=thread depth
(mm)

3.43 €

1 4 Days 4181113810

3.71 €

1 4 Days 52013.615910

4.06 €

1 4 Days 62514171010

4.65 €

1 4 Days 83218221314

5.06 €

1 4 Days 104019251414

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Surface finish component blue-passivated
Main colour graphite black RAL 9011

Tech Support