Knurled nuts high form steel and stainless steel DIN 466 (K0143)

Knurled nuts high form steel and stainless steel DIN 466 (K0143)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: free-cutting steel 1.0718 or stainless steel 1.4305

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0143.04
K0143.05
K0143.06
K0143.08
K0143.042
K0143.052
K0143.062
K0143.082
K0143.10
K0143.12
K0143.102
K0143.122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

0.41 €

1 4 Days 4Steelblack oxidised1689.53.5

0.62 €

1 4 Days 5Steelblack oxidised201011.54

0.87 €

1 4 Days 6Steelblack oxidised2412155

1.47 €

1 4 Days 8Steelblack oxidised3016186

1.40 €

1 4 Days 4Stainless steelbright1689.53.5

1.73 €

1 4 Days 5Stainless steelbright201011.54

2.35 €

1 4 Days 6Stainless steelbright2412155

3.27 €

1 4 Days 8Stainless steelbright3016186

2.28 €

1 4 Days 10Steelblack oxidised3620238

2.88 €

1 4 Days 12Steelblack oxidised3620238

5.41 €

1 4 Days 10Stainless steelbright3620238

5.97 €

1 4 Days 12Stainless steelbright3620238

Loading...

  1. 1

Tech Support