Knurled nuts plastic (K0138)

Knurled nuts plastic (K0138)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: thermoset PF 31, threaded pin steel

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0138.04
K0138.05
K0138.06
K0138.08
K0138.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
K
(mm)
T=thread depth
(mm)

1.21 €

1 4 Days 4181071389

1.21 €

1 4 Days 52012814810

1.44 €

1 4 Days 62413916910

1.44 €

1 4 Days 8301511181111

2.01 €

1 4 Days 10351814191211

Loading...

  1. 1

Basic information

Main material Plastic Component material Brass

Tech Support